IESNA:LM-63-2002
[TEST]P1390586
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-935-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17216.9
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
63.6 84.7 90.0 95.3 100.6 111.2 121.8 132.4 143.0 158.9 180.1 211.8 270.1 333.6 338.9 333.6 338.9 376.0 519.0 852.6 1159.8 1345.2 1366.3 1302.8 
1276.3 926.8 752.0 646.1 587.8 529.6 471.3 397.2 254.2 116.5 47.7 5.3 0.0 0.0 
63.6 84.7 90.0 100.6 105.9 121.8 132.4 153.6 169.5 201.2 275.4 418.4 630.2 752.0 842.0 963.8 1159.8 1583.5 2595.0 4295.0 6265.0 6715.2 
6032.0 5062.9 4792.8 3850.1 2806.8 1991.3 1371.6 974.4 693.8 524.3 248.9 132.4 47.7 5.3 0.0 0.0 
63.6 84.7 90.0 100.6 116.5 132.4 153.6 201.2 307.2 672.6 1276.3 2028.3 2706.2 3458.2 4199.6 4999.3 5963.2 7922.6 12445.3 17868.3 
20881.6 21326.5 20510.9 19690.1 19420.0 18784.5 17592.9 15056.2 10575.9 5989.6 2886.3 1106.8 344.2 174.8 58.3 5.3 0.0 0.0 
63.6 79.4 84.7 100.6 121.8 143.0 185.4 280.7 688.5 1911.8 3362.9 4771.6 6265.0 7340.1 8526.4 9665.0 11809.8 16660.8 22904.7 
28640.1 30509.6 31055.0 31187.4 31865.3 32082.4 32289.0 29715.2 23466.0 17730.6 12323.5 8399.3 2441.4 683.2 195.9 42.4 5.3 0.0 
0.0 
63.6 74.1 84.7 100.6 121.8 148.3 201.2 391.9 1191.6 3098.1 5380.6 7197.1 8637.6 10046.3 11767.4 13674.0 17126.9 24175.7 34026.0 
39020.0 40688.2 41016.6 42345.8 43770.4 43860.5 42303.5 36827.5 29625.1 22925.9 18662.7 12238.8 3791.8 1249.8 264.8 53.0 5.3 0.0 
0.0 
63.6 68.8 79.4 95.3 121.8 148.3 217.1 423.7 1551.7 3924.2 6445.1 8097.4 9527.3 11274.9 13213.2 15601.7 19976.1 28242.9 38506.3 
43420.9 45544.5 46730.8 48923.3 49998.4 49871.3 47313.4 40698.8 32410.8 27236.7 22221.5 13515.1 5301.2 1689.4 259.5 53.0 0.0 
0.0 0.0 
63.6 63.6 74.1 90.0 116.5 143.0 195.9 391.9 1339.9 3347.0 5465.3 7234.2 8542.3 9813.3 11465.6 13440.9 16724.4 23508.4 33162.8 
38400.4 39793.2 40095.1 41180.7 42282.3 42398.8 40561.1 35148.7 28550.1 22549.8 18149.0 12037.5 3945.4 1705.3 354.8 47.7 0.0 0.0 
0.0 
63.6 63.6 74.1 90.0 111.2 137.7 174.8 286.0 794.4 1954.2 3511.2 4967.5 6302.1 7250.1 8213.9 9310.2 11052.5 15670.5 22634.6 
28126.4 29927.0 30303.0 30440.7 30949.1 31187.4 31213.9 28359.4 22841.1 17084.5 12429.4 8415.1 2706.2 1038.0 259.5 37.1 0.0 0.0 
0.0 
63.6 63.6 74.1 84.7 100.6 121.8 143.0 185.4 301.9 746.7 1398.1 2166.0 2859.8 3484.7 4194.3 4951.6 5809.6 7822.0 12127.6 18069.5 
20950.5 21305.3 20330.9 19435.9 19155.2 18239.0 16856.8 13726.9 9903.3 5968.5 3055.7 1239.2 413.1 195.9 58.3 0.0 0.0 0.0 
63.6 58.3 68.8 79.4 90.0 100.6 121.8 132.4 153.6 195.9 286.0 460.7 651.4 757.3 857.9 1016.8 1249.8 1620.5 2483.8 4506.8 6614.6 7022.3 
6074.4 4978.1 4771.6 3611.8 2621.5 1742.3 1170.4 889.7 720.2 572.0 307.2 143.0 42.4 0.0 0.0 0.0 
63.6 58.3 63.6 74.1 84.7 95.3 105.9 116.5 127.1 143.0 164.2 201.2 270.1 333.6 333.6 328.3 344.2 376.0 471.3 852.6 1334.6 1451.1 1308.1 1143.9 
1106.8 831.5 677.9 598.4 556.1 534.9 497.8 444.9 323.0 127.1 37.1 0.0 0.0 0.0 
63.6 58.3 63.6 68.8 79.4 90.0 95.3 105.9 105.9 116.5 127.1 143.0 153.6 185.4 195.9 190.7 169.5 164.2 169.5 174.8 180.1 201.2 233.0 259.5 259.5 301.9 
333.6 354.8 370.7 365.4 360.1 317.8 270.1 153.6 37.1 0.0 0.0 0.0 
63.6 53.0 58.3 63.6 68.8 74.1 79.4 79.4 79.4 84.7 84.7 90.0 95.3 95.3 95.3 100.6 100.6 105.9 100.6 95.3 95.3 95.3 95.3 95.3 100.6 116.5 
132.4 137.7 143.0 153.6 180.1 206.5 201.2 158.9 58.3 0.0 0.0 0.0 
63.6 53.0 53.0 58.3 58.3 58.3 63.6 63.6 63.6 63.6 63.6 68.8 63.6 63.6 63.6 63.6 63.6 63.6 68.8 68.8 74.1 74.1 74.1 79.4 79.4 90.0 
105.9 116.5 121.8 121.8 111.2 95.3 90.0 74.1 42.4 0.0 0.0 0.0 
63.6 47.7 47.7 47.7 47.7 53.0 47.7 47.7 47.7 47.7 47.7 47.7 47.7 47.7 42.4 42.4 42.4 42.4 42.4 37.1 42.4 47.7 58.3 63.6 63.6 68.8 63.6 53.0 47.7 37.1 31.8 26.5 15.9 5.3 0.0 
0.0 0.0 0.0 
63.6 47.7 42.4 42.4 42.4 42.4 42.4 37.1 37.1 37.1 31.8 31.8 26.5 26.5 21.2 21.2 15.9 21.2 26.5 31.8 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 47.7 42.4 42.4 37.1 37.1 37.1 31.8 31.8 26.5 21.2 15.9 10.6 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 42.4 37.1 37.1 31.8 31.8 31.8 26.5 26.5 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 42.4 37.1 31.8 26.5 26.5 21.2 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 42.4 31.8 26.5 21.2 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 37.1 31.8 26.5 21.2 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 37.1 31.8 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 37.1 31.8 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 37.1 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 37.1 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 37.1 26.5 21.2 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 42.4 31.8 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 47.7 37.1 31.8 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 58.3 47.7 42.4 37.1 31.8 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.6 68.8 63.6 58.3 53.0 47.7 42.4 37.1 31.8 21.2 15.9 10.6 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
63.6 74.1 68.8 63.6 58.3 53.0 53.0 47.7 37.1 31.8 21.2 21.2 15.9 15.9 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 0.0 
0.0 0.0 
63.6 79.4 74.1 68.8 63.6 63.6 58.3 53.0 47.7 37.1 31.8 26.5 21.2 21.2 15.9 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 10.6 10.6 
5.3 5.3 0.0 
63.6 84.7 79.4 74.1 74.1 68.8 68.8 68.8 58.3 53.0 42.4 37.1 37.1 31.8 26.5 26.5 21.2 21.2 21.2 21.2 21.2 15.9 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 10.6 15.9 15.9 15.9 
15.9 15.9 15.9 0.0 
63.6 84.7 79.4 79.4 79.4 74.1 74.1 74.1 68.8 63.6 58.3 47.7 42.4 42.4 37.1 37.1 31.8 31.8 31.8 31.8 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 
15.9 15.9 15.9 0.0 
63.6 79.4 74.1 74.1 74.1 74.1 74.1 74.1 74.1 63.6 58.3 53.0 53.0 47.7 47.7 42.4 42.4 42.4 42.4 37.1 37.1 31.8 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 
15.9 15.9 15.9 15.9 0.0 
63.6 79.4 74.1 74.1 68.8 68.8 68.8 63.6 63.6 63.6 58.3 58.3 58.3 53.0 53.0 53.0 53.0 53.0 58.3 63.6 58.3 47.7 42.4 37.1 37.1 31.8 31.8 26.5 26.5 
31.8 26.5 21.2 15.9 15.9 10.6 10.6 10.6 0.0 
63.6 74.1 74.1 68.8 68.8 68.8 68.8 68.8 63.6 63.6 63.6 63.6 63.6 63.6 63.6 68.8 68.8 68.8 68.8 68.8 68.8 74.1 84.7 95.3 100.6 100.6 
90.0 79.4 74.1 63.6 58.3 53.0 47.7 31.8 21.2 10.6 5.3 0.0 
63.6 79.4 74.1 74.1 74.1 74.1 79.4 74.1 74.1 74.1 79.4 79.4 79.4 79.4 79.4 84.7 84.7 90.0 90.0 95.3 95.3 100.6 100.6 105.9 105.9 116.5 
132.4 143.0 143.0 137.7 132.4 121.8 116.5 100.6 63.6 10.6 5.3 0.0 
63.6 79.4 84.7 84.7 84.7 90.0 90.0 95.3 95.3 95.3 100.6 105.9 105.9 105.9 111.2 116.5 121.8 127.1 121.8 116.5 111.2 116.5 116.5 121.8 127.1 148.3 
164.2 169.5 180.1 190.7 217.1 243.6 233.0 190.7 68.8 10.6 0.0 0.0 
63.6 84.7 90.0 90.0 95.3 105.9 111.2 116.5 121.8 132.4 143.0 153.6 169.5 195.9 211.8 201.2 190.7 185.4 185.4 195.9 201.2 222.4 280.7 296.6 301.9 333.6 
354.8 365.4 370.7 354.8 338.9 307.2 254.2 137.7 53.0 5.3 0.0 0.0 
63.6 84.7 90.0 95.3 100.6 111.2 121.8 132.4 143.0 158.9 180.1 211.8 270.1 333.6 338.9 333.6 338.9 376.0 519.0 852.6 1159.8 1345.2 1366.3 1302.8 
1276.3 926.8 752.0 646.1 587.8 529.6 471.3 397.2 254.2 116.5 47.7 5.3 0.0 0.0 
